Smartheating by Danfoss

Coming soon…

Danfoss Eco™

knows when to keep you
comfortably warm
RRP from €39,90

Close

How does Danfoss Eco™ work?

Watch video

Best-in-class

Temperature stability for improved
comfort and energy saving

eco-30

Easy In-home control
of each individual radiator via

bluetootg-image

Simple control
with the user-friendly
Danfoss Eco™ App

Have a sneakpeak of our App by clicking the smartphone screen. For the full smartphone App experience, please download the App.

The Danfoss Eco™ App
– easy control of your thermostat

You can easily download the Danfoss Eco™ App
for free and try it out in demo mode

4 simple installation steps and you’re ready to go

1

Disconnect your old
thermostat from your radiator
img-1-sec-6

2

Find the right adapter
and mount it on the valve
img-2-sec-6

3

Mount the new Danfoss Eco™
and turn until you hear a click
img-3-sec-6

4

Download the Danfoss Eco™
App and schedule your thermostat
img-4-sec-6

Danfoss Eco™ is compatible with 90%
of all radiator valves

What types of valves do you have on your radiators?
Manual valve
Thermostatic radiator valve

Manual valve

If your radiators have non-thermostatic handles or bottom-mounted radiator valves, you will need to have your valves exchanged before fitting Danfoss Eco™. We recommend using a professional installer to change your valves.

Manual valve

Thermostatic radiator valve

If your radiators are controlled with a thermostatic handle you can easily fit the intelligent Danfoss Eco™ thermostat. The Danfoss Eco™ includes adapters for standard valves from Danfoss (RA, RAV, RAVL, RTD) as well as valves from TA Heimeier, Honeywell, Oventrop, Herz, Giacomini, Galeffi, Oras, Comap, Orkli, MMA, (M30x1.5).

 Termostatic radiator valve

Product description

Danfoss Eco™ is the easy way to smart radiator heating. The new and improved thermostat offers you durable and elegant design.

The integrated 180-degree rotatable display makes it easy for you to read the display on the thermostat from any angle. And if you prefer to adjust your Danfoss Eco™ thermostat manually, you can use the turn wheel to set the desired temperature.

Key features

  • Up to 30% energy savings
    (advanced heating control software)

  • In-home control of your radiator heating
    – schedule to fit your life

  • Easy control of each individual radiator
    via app on smartphone with Bluetooth technology

  • Bluetooth for thermostat programming
    <10m

  • Easy and fast installation

  • Low noise level
    < 30dB

  • Manual thermostat adjustment
    with turn wheel solution

Get more information

Data security of Danfoss Eco™

The data security of the Danfoss Eco™ thermostat
and Danfoss App is guaranteed. The system is tested annually
by independent specialists.

icon-1-sec-8

Data encryption

The wireless connection to your Danfoss Eco™ thermostat is protected by the latest encryption technology.

icon-2-sec-8

Security via PIN code

A PIN code assigned by the user ensures that only authorised persons can make changes to the system.

icon-3-sec-8

Personal data

User data, such as temperature or setpoints, is only stored in the thermostat, and only you can access it.

Better safe than sorry

In addition to data protection during communication between your smartphone and the Danfoss Eco™ thermostat, we ensure the highest level of security by continuously monitoring and improving our technical and organisational security measures.

How to get Danfoss Eco™?

Need help? Find a professional installer

Find installer

For any questions, please get in touch

Contact us

Frequently Asked Questions

Go to FAQ

img-left-sec-11
Calculate your savings potential
Start here

img-right-sec-11
Want full control of your radiators and floor heating – anytime, anywhere?
See how it works