Smart Heating by Danfoss

Danfoss Link™
Connect Thermostat

Smart thermostat for easy control of each individual radiator

With display, easy to operate; offers you ability to adjust desired temperature manually or from anywhere, using the free Danfoss Link™ App for Android and iOS

Smart electronic radiator thermostat for the most common valves

Product benefits

The Danfoss Link™ Connect Thermostat is a smart electronic radiator thermostat. Used together with the Danfoss Link™ CC Central Controller it ensures pleasant warmth with the highest levels of energy efficiency. It can be installed quickly and easily and connected wirelessly to the CC Central Controller. Thanks to the inbuilt display, the Connect Thermostat is intuitively easy to use with precise settings.

Compatible with 90% of all radiator valves
The Danfoss Link™ Connect Thermostat fits Danfoss's standard radiator valves (RA, RAV, RAVL, RTD) as well as other valves (M30x1.5: TA Heimeier, Honeywell, Oventrop, Herz, Giacomini, Galeffi, Oras, Comap, Orkli, MMA).

img2.png

Product features

  • c_icon24.png Anti-frost function
  • 34-self-learning-function-for-heating-and-cooling.png Self-learning function of heating and non-heating times
  • c_icon26.png Precise PID control
  • 33-variable-temperature-reduction-in-intervals.png Variable temperature reduction of 0.5°C intervals
  • 35-max-and-min-temperature-limiter.png Max./min. temperature limitation
  • 36-adjustable-heating-pause.png Adjustable Pause heating modes
  • c_icon22.png Child lock
  • c_icon18.png Open window detection
  • 37-power-supply-via-two-standard-aa-batteries.png Power supply via two standard AA batteries
  • c_icon23.png Battery lifetime up to two years
  • 38-battery-state-display-including-warning-messages.png Display of battery status with warning notification by decrease of power supply

The Danfoss Link™ Connect Thermostat is the world's first electronic radiator thermostat to achieve eu.bac certification.

Download technical data sheet

Download Quick start guide

Danfoss Link the smart innovation

Compared to other products on the market, Danfoss Link™ ensures temperature stability for improved comfort and energy savings

With other heating controls there are often severe temperature fluctuations. But not with Danfoss Link. Since Danfoss Link reacts quickly and precisely, it always keeps the temperature stable in the desired area and thus ensures a reduction in heating costs without compromising your comfort.

Control your home heating easily from anywhere
Your intuitive smartphone solution

Find out more using the Danfoss Link™ App

You can download the Danfoss Link™ App directly
to your smartphone and test it in demo mode.

Our solutions are easily installed

Visit our installation page and find the information you need

Learn more

How to get a Danfoss Smart Heating Solution

Buy online. Delivered to your home

Buy here

Buy it today at your local retailer

Find store

Find a Professional Installer

Get in contact here

Offer received from an installer:

The number of radiators is required The number of rooms with HFHS is required The number of rooms with EFHS is required The first name is required The last name is required You must enter a valid email address You must validate an email address
The street is required The house number is required The company code is required The city is required The phone number is required The date available is required The country is required