Smart Heating by Danfoss

Danfoss Link™ HC Hydronic Controller for underfloor

Smart water-based underfloor heating

With radio technology and two-way communication in connection with the Danfoss Link™ CC Central Controller

Smart regulation of hydronic underfloor heating systems

Product benefits

The Danfoss Link™ HC Hydronic Controller for underfloor heating connects wirelessly to the Danfoss Link™ CC Central Controller and is used to regulate hydronic underfloor heating systems. The system offers multiple functions for individual temperature regulation, to achieve optimum comfort with maximum energy savings.

We recommend installation by a professional installer.

img11.png

Product features

  • 43-wireless-two-way-communcation.png Wireless two-way communication 868 MHz
  • 44-short-circuit-proof-24v-outputs-with-led.png 24 V short-circuit protected outputs with LED
  • 46-switching-relay-for-pump-and-boiler-control.png Switching relay for pump and boiler control
  • 47-automatic-self-diagnosed-error.png Automatic self-diagnostic function with error message
  • 48-input-on-off-for-heating-and-cooling.png Input (on/off) for heating/cooling and for presence/absence mode
  • 49-version-for-five-or-ten-danfosslink-rs-thermostats.png Version for five or ten short-circuit-proof outputs
Download technical data sheet

Download Quick start guide

Control your home heating easily from anywhere
Your intuitive smartphone solution

Find out more using the Danfoss Link™ App

You can download the Danfoss Link™ App directly
to your smartphone and test it in demo mode.

Our solutions are easily installed

Visit our installation page
and
find the information you need

Learn more

How to get a Danfoss Smart Heating Solution

Buy online. Delivered to your home

Buy it today at your local retailer

Find store

Find a Professional Installer

Get in contact

Offer received from an installer:

The number of radiators is required The number of rooms with HFHS is required The number of rooms with EFHS is required The first name is required The last name is required You must enter a valid email address You must validate an email address
The street is required The house number is required The company code is required The city is required The phone number is required The date available is required The country is required