Smart Heating by Danfoss

Danfoss Link™
RS Room Sensor

Illuminated display to show
the temperature of your room

With radio technology for wireless connection to the Danfoss Link™ CC Central Controller

Electronic sensor for 
measuring of room temperature

Product benefits

The Danfoss Link™ RS Room Sensor measures the ambient temperature in a particular room and displays it in an easy-to-read format on its integrated display. You can also set the desired temperature on the device. Using the wireless connection within a Danfoss Link™ system, it communicates with Danfoss Link™ Connect Thermostats and the Danfoss Link™ CC Central Controller and wirelessly transmits the value measured. 

img7.png

Product features

  • c_icon14.png High flexibility - free positioning and easy re-positioning of room thermostats
  • 39-central-controller-for-several-rooms-or-thermostats.png In the Danfoss Link™ system, the room sensor can be set for several rooms and multiple radiators as the central room temperature sensor or remote sensor
  • 40-display-of-actual-and-setpoint-temperature.png Displays the actual and target temperatures
  • 37-power-supply-via-two-standard-aa-batteries.png Power supply via two standard AA batteries
  • c_icon23.png Battery lifetime up to two years
  • 38-battery-state-display-including-warning-messages.png Display of battery status with warning notification by decrease of power supply
Download technical data sheet

Download Quick start guide

Control your home heating easily from anywhere
Your intuitive smartphone solution

Find out more using the Danfoss Link™ App

You can download the Danfoss Link™ App directly
to your smartphone and test it in demo mode.

Our solutions are easily installed

Visit our installation page and find the information you need

Learn more

How to get a Danfoss Smart Heating Solution

Buy online. Delivered to your home

Buy here

Buy it today at your local retailer

Find store

Find a Professional Installer

Get in contact here

Offer received from an installer:

The number of radiators is required The number of rooms with HFHS is required The number of rooms with EFHS is required The first name is required The last name is required You must enter a valid email address You must validate an email address
The street is required The house number is required The company code is required The city is required The phone number is required The date available is required The country is required