Smart Heating by Danfoss

Danfoss Link™
RU Repeater Unit

Signal booster to extend the wireless

To extend the radio range between the Central Controller, Connect Thermostat and other components

Can be used in buildings with large distances to the radiator or room thermostats and when there is poor radio signal

RU signal

The Danfoss Link™ RU Repeater Unit is used to extend the radio range between the Central Controller, Connect smart radiator Thermostats and other system components. This is particularly helpful in larger installations where the spatial distance between the components can impair wireless connection. The Repeater Unit signal booster can also be installed where radio signal transmission is hindered, e.g. by thick walls or metal objects. 


Product features

  • 41-wireless-connection-to-the-danfosslink-cc-central-controller.png Simple wireless connection to the Danfoss Link™ CC Central Controller
  • 50-230v-power-supply.png Supplied by 230 V
  • 51-connect-up-to-three-signal-amplifiers-in-series.png Up to three Repeater Units can be installed in a chain between relevant smart radiator thermostats, Room Sensor and Central Controller.

Download Quick start guide

Control your home heating easily from anywhere
Your intuitive smartphone solution

Find out more using the Danfoss Link™ App

You can download the Danfoss Link™ App directly
to your smartphone and test it in demo mode.

Our solutions are easily installed

Visit our installation page
find the information you need

Learn more

How to get a Danfoss Smart Heating Solution

Buy online. Delivered to your home

Buy it today at your local retailer

Find store

Find a Professional Installer

Get in contact

Offer received from an installer:

The number of radiators is required The number of rooms with HFHS is required The number of rooms with EFHS is required The first name is required The last name is required You must enter a valid email address You must validate an email address
The street is required The house number is required The company code is required The city is required The phone number is required The date available is required The country is required