Smart Heating by Danfoss

Save up to 30%
on your heating bill

Calculate your savings

Before

savings-termostat-icon.png
Thermostat
savings-termostat-old-icon.png
+15 years old thermostat
savings-manual-icon.png
Manual

After

savings-after-image.png (1)
Add Connect Thermostat
savings-after-image-2.png (1)
Add Danfoss Eco™ or Connect radiator thermostat
savings-after-image.png (1)
Add Connect Thermostat

Savings

Up to

15%

energy savings can easily be achieved *

Up to

23%

energy savings can easily be achieved *

Up to

33%

energy savings can easily be achieved *

* The calculation is based on the potential for an average German house. Therefore, it does not take variations in the individual home's insulation, building materials, windows or age into account. In addition, the calculation takes no account of external factors such as outside temperature, the use of wood-burning stove, wind force, etc.

Every home can be heated smarter

Need help finding the right solution?
5 easy steps and you know everything you need

Find the right solution here

Our 5 best tips and tricks for heating smarter

  • c_icon16.png

    If you replace your old radiator thermostats (older than 15 years) with intelligent Danfoss thermostats, you can save up to 30% of your heating costs.

  • c_icon16.png

    Lower the temperature to the absence/bedtime, while you are at work or at night, to 17° C.

  • c_icon18.png

    If you set different temperatures in several rooms, remember to close the intermediate doors.

  • c_icon16.png

    Set the same temperature as before changing the thermostats.

  • c_icon17.png

    Activate the holiday function when you go on vacation.

How to get a Danfoss Smart Heating Solution

Buy online. Delivered to your home

Buy here

Buy it today at your local retailer

Find store

Find a Professional Installer

Get in contact here

Offer received from an installer:

The number of radiators is required The number of rooms with HFHS is required The number of rooms with EFHS is required The first name is required The last name is required You must enter a valid email address You must validate an email address
The street is required The house number is required The company code is required The city is required The phone number is required The date available is required The country is required